Appleton™ Unicode™ 2 Series Pre-Drilled Control Stations

Appleton™ Increased Safety Unicode™ 2 Series control stations are available as pre-drilled, empty units in fiberglass reinforced polyester, 316L stainless steel, aluminum and polyamide. These pre-drilled units can be custom configured on site using a variety of push buttons, selector switches and pilot lights that are available separately.

Read more...

Products

Search
1-10 of 208 results for Products
:
Appleton™ PN U21U101
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21U102
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21U301
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21U302
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21W101
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21W102
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21W201
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21W202
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21W301
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare
Appleton™ PN U21W302
Amperage
Not Applicable
Area Classification
Certifications
cULus
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
cULus
ATEX
Non-Factory Sealed
Compare

Features

  • Ideal for the control of equipment at power, chemical and petrochemical plants, petroleum refineries, re-verse osmosis plants, pulp and paper processing plants and various industrial applications
  • Enclosures are rated for IP66 with firmly secured gasket
  • Captive, corrosion resistant stainless steel cover screws
  • Push buttons, selector switches and pilot lights are available separately

Specifications

NEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Groups E, F, G; Class III; Ex de IIC/DIP A21; IP66, Type 4X
CEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Groups F, G; Class III; Type 4X; Class I, Zone 1, AEx de IIC/AEx tD 21; IP66
ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; Ex de IIC/Ex demb IIC/Ex tD A21; IP66; IK10
Standard Materials and Finishes
316L stainless steel body and cover with natural finish, fiberglass reinforced polyester (FRP) body and cover with black finish, polyamide body and cover with black finish, aluminum body and cover with epoxy poder coat finish, and 316L stainless steel captive screws
Surface Temperature
Stainless steel: T80 °C to T95 °C (T176 °F to T203 °F). Polyester, aluminum, polyamide: T75 °C (T167 °F)
Ambient Temperature
Stainless steel: -40 °C to +55 °C (-40 °F to +131°F). Polyester: -55°C to +60°C (-67°F to +140°F). Aluminum: -55 °C to +60 °C (-67 °F to +140 °F). Polyamide: -20 °C to +55 °C (-4 °F to +131 °
Other Ambient Temperatures
For empty enclosures, temperature to be determined according to actuators

Documents & Drawings