Appleton™ PN U21U302

ENCL SZ 1 UNICODE 2 POLYESTER

Read more...

Features

  • Ideal for the control of equipment at power, chemical and petrochemical plants, petroleum refineries, re-verse osmosis plants, pulp and paper processing plants and various industrial applications
  • Enclosures are rated for IP66 with firmly secured gasket
  • Captive, corrosion resistant stainless steel cover screws
  • Push buttons, selector switches and pilot lights are available separately

Specifications

NEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Groups E, F, G; Class III; Ex de IIC/DIP A21; IP66, Type 4X
CEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Groups F, G; Class III; Type 4X; Class I, Zone 1, AEx de IIC/AEx tD 21; IP66
ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; Ex de IIC/Ex demb IIC/Ex tD A21; IP66; IK10
Standard Materials and Finishes
316L stainless steel body and cover with natural finish, fiberglass reinforced polyester (FRP) body and cover with black finish, polyamide body and cover with black finish, aluminum body and cover with epoxy poder coat finish, and 316L stainless steel captive screws
Surface Temperature
Stainless steel: T80 °C to T95 °C (T176 °F to T203 °F). Polyester, aluminum, polyamide: T75 °C (T167 °F)
Ambient Temperature
Stainless steel: -40 °C to +55 °C (-40 °F to +131°F). Polyester: -55°C to +60°C (-67°F to +140°F). Aluminum: -55 °C to +60 °C (-67 °F to +140 °F). Polyamide: -20 °C to +55 °C (-4 °F to +131 °
Other Ambient Temperatures
For empty enclosures, temperature to be determined according to actuators

Documents & Drawings