Appleton™ PXSS2K-REX Series Liquid Resin Barrier Type Cable Connector

Appleton™ PXSS2K-REX Series Liquid Resin Barrier Type Cable Connectors are flameproof Class I cable connectors suitable for unarmored, extra hard usage, tray (TC) and shipboard cables. The gland utilizes a liquid pour resin seal that vastly reduces installation time and associated costs. This solution is particularly effective on multicore cables where traditional compound is difficult and time consuming to apply.

Read more... Read more...

Products

Search
1-10 of 39 results for Products
:
Appleton™ PN 2016SS2K0505
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPXREX0505X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPXREX0755X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20LPXREX5X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20PXREX0505X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Stock
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Stock
Compare
Appleton™ PN 20PXREX0755X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20PXREX5X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20S16PXREX0505X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20S16PXREX0755X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare
Appleton™ PN 20SPXREX0505X
Area Classification
Certifications
UL
CSA
ATEX
IECEx
Finish
Nickel Plating
Item Type
Made to Order
availability
Area Classification
Certifications
Finish
Item Type
availability
UL
CSA
ATEX
IECEx
Nickel Plating
Made to Order
Compare

Features

  • Utilizes RapidEx high speed liquid resin sealing compound included with each gland
  • Connector provides an environmental seal on the cable jacket and an explosionproof liquid resin barrier seal around the cable inner cores
  • Continuous operating temperature -60 °C to +100 °C (-76 °F to +212 °F)
  • Sealing technique: displacement seal concept
  • Sealing area(s): inner liquid resin barrier and outer sheath

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class I, Division 2, Groups A, B, C, D; Class II, Groups F, G; Class III; Class I, Zone 1 and 2; NEMA 4X
ATEX/IECEx Certifications and Compliances
Zone 1; Ex d IIC; Ex e IIC; Ex nR II, Ex tD; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Compound Material
High speed liquid resin
Optional Material
Aluminum (replace last digit suffix 5 with 1) or 316L stainless steel (replace last digit suffix 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings