Appleton™ PN 2016SS2K0505

CABLE GLAND SS2K 050NPT

Read more...

Features

  • Utilizes RapidEx high speed liquid resin sealing compound included with each gland
  • Connector provides an environmental seal on the cable jacket and an explosionproof liquid resin barrier seal around the cable inner cores
  • Continuous operating temperature -60 °C to +100 °C (-76 °F to +212 °F)
  • Sealing technique: displacement seal concept
  • Sealing area(s): inner liquid resin barrier and outer sheath

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class I, Division 2, Groups A, B, C, D; Class II, Groups F, G; Class III; Class I, Zone 1 and 2; NEMA 4X
ATEX/IECEx Certifications and Compliances
Zone 1; Ex d IIC; Ex e IIC; Ex nR II, Ex tD; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Compound Material
High speed liquid resin
Optional Material
Aluminum (replace last digit suffix 5 with 1) or 316L stainless steel (replace last digit suffix 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings