Appleton™ MD2DS Series Factory Sealed Disconnect Switches

Appleton™ MD2DS Series disconnect switches are factory sealed for ease of installation, no external seals are required. They provide safe circuit disconnect or motor control in hazardous areas.�These switches are available in 30, 60 and 100 Amp models, both non-fused and fused (fuses are not included).

Read more...

Products

Search
1-8 of 8 results for Products
:
Appleton™ PN MD2DS1034F
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare
Appleton™ PN MD2DS1034FAUX
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare
Appleton™ PN MD2DS1034U
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare
Appleton™ PN MD2DS1034UAUX
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare
Appleton™ PN MD2DS3034F
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare
Appleton™ PN MD2DS3034FAUX
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare
Appleton™ PN MD2DS6034F
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare
Appleton™ PN MD2DS6034FAUX
Application
Amperage
30
60
100
Area Classification
Certifications
UL
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
Compare

Features

  • Factory sealed; no external seals required
  • Available in fused and unfused versions
  • Insulated, dual-color polymer operating handle clearly indicates the switch being energized. Ergonomically designed handle is made of high-impact polymer material for exceptional ruggedness, durability and corrosion resistance
  • Removable hinged cover allows for ease of installation and maintenance
  • Short circuit withstand rated to 200,000 RMS symmetrical amperes (Class J fusing)
  • Short circuit withstand rated to 10,000 RMS symmetrical amperes (unfused)
  • Use Class J fusing on fused units (fuses not included)
  • Conduit entry is drilled and tapped to 1-1/2#8221;. Reducer bushings 1-1/2#8221; to 1-1/4#8221; and 1-1/2#8221; to 1#8221; provided at no additional cost
  • Stainless steel key-hole mounting feet for easy installation
  • Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Cover can be padlocked closed
  • Operating handle can be locked in the OFF position with provision to lock in the ON position

Specifications

Non-Fused: NEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; Class I, Zone 1, AEx de IIC, T3, IP66; NEMA 3, 3R, 4, 4X, 12
Fused: NEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; Class I, Zone 2, Group IIC, T3, IP66; NEMA 3, 3R, 4, 4X, 12
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel cover bolts and hardware; high impact polymer operating handle
Standard Finishes
Enclosure and cover have gray epoxy powder coat inside and outside
Options
1NO, 1NC auxiliary switch, is available. See catalog pages for details

Documents & Drawings