Appleton™ PN MD2DS1034U

MD2DS-DIV2 DISCONNECT

Read more...

Features

  • Factory sealed; no external seals required
  • Available in fused and unfused versions
  • Insulated, dual-color polymer operating handle clearly indicates the switch being energized. Ergonomically designed handle is made of high-impact polymer material for exceptional ruggedness, durability and corrosion resistance
  • Removable hinged cover allows for ease of installation and maintenance
  • Short circuit withstand rated to 200,000 RMS symmetrical amperes (Class J fusing)
  • Short circuit withstand rated to 10,000 RMS symmetrical amperes (unfused)
  • Use Class J fusing on fused units (fuses not included)
  • Conduit entry is drilled and tapped to 1-1/2#8221;. Reducer bushings 1-1/2#8221; to 1-1/4#8221; and 1-1/2#8221; to 1#8221; provided at no additional cost
  • Stainless steel key-hole mounting feet for easy installation
  • Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Cover can be padlocked closed
  • Operating handle can be locked in the OFF position with provision to lock in the ON position

Specifications

Non-Fused: NEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; Class I, Zone 1, AEx de IIC, T3, IP66; NEMA 3, 3R, 4, 4X, 12
Fused: NEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; Class I, Zone 2, Group IIC, T3, IP66; NEMA 3, 3R, 4, 4X, 12
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel cover bolts and hardware; high impact polymer operating handle
Standard Finishes
Enclosure and cover have gray epoxy powder coat inside and outside
Options
1NO, 1NC auxiliary switch, is available. See catalog pages for details

Documents & Drawings