Appleton™ ID2SR 30, 60 and 100 Amp Series Interlocked Receptacles

ID2SR Factory Sealed Interlocked Switched Receptacles are designed to provide short circuit protection and are available in 30, 60 and 100 Amp versions. They are typically used for applications that require portable or fixed heavy duty equipment in hazardous, damp and corrosive environments. A special polarization option prevents the insertion of a plug into a receptacle or connector that is wired for a different voltage.

Read more... Read more...

Products

Search
1-3 of 3 results for Products
:
Compare
Compare
Compare

Features

  • Positive polarization; only plugs of the same style, number of poles, and amperage rating may be used with these receptacles
  • Safety Interlock mechanism. Plug must be inserted into the receptacle before the switch can be turned on. Plug cannot be withdrawn unless the switch is in the OFF position
  • Available in unfused and fused versions (except 100 Amp)
  • Removable hinged cover allows for ease of installation and maintenance
  • Short circuit withstand rated to 10,000 RMS Symmetrical Amperes (Unfused)
  • Rugged cast aluminum operating handle can be locked in the OFF position with provision to lock in the ON position. Cover can be padlocked closed
  • Style 2 (shell and extra pole) grounding
  • Stainless steel key-hole mounting feet for easy installation
  • Accommodates #8 – #4/0 AWG copper wire
  • Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Certified for use with Appleton ACP Powertite™ plugs

Specifications

Hazardous Area Classification
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; CSA Type 3, 3R, 4, 4X, 9FG, 12
Amperage
30, 60 or 100
Voltage
240 Vac or 600 Vac
Number of Poles
3 or 4
Number of Wires
2 or 3
Horsepower Ratings
3, 7.5, 10, 20 or 50
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;, 100 Amp: 0.875 to 1.906#8221;
Materials and Finishes
Enclosure is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Operating handle is cast aluminum. Stainless steel hardware and cover latches.

Documents & Drawings