Appleton™ PN ID2SR3034FW

INTRLKD RCPT 30A3W4P F WINDOW

Read more...

Features

  • Positive polarization; only plugs of the same style, number of poles, and amperage rating may be used with these receptacles
  • Safety Interlock mechanism. Plug must be inserted into the receptacle before the switch can be turned on. Plug cannot be withdrawn unless the switch is in the OFF position
  • Available in unfused versions only
  • Removable hinged cover allows for ease of installation and maintenance
  • Short circuit withstand rated to 10,000 RMS Symmetrical Amperes (Unfused)
  • Rugged cast aluminum operating handle can be locked in the OFF position with provision to lock in the ON position. Cover can be padlocked closed
  • Style 2 (shell and extra pole) grounding
  • Stainless steel key-hole mounting feet for easy installation
  • Accommodates #8 – #4/0 AWG copper wire
  • Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Certified for use with Appleton ACP Powertite™ plugs

Specifications

Hazardous Area Classification
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; CSA Type 3, 3R, 4, 4X, 9FG, 12
Amperage
30, 60 or 100
Voltage
240 Vac or 600 Vac
Number of Poles
3 or 4
Number of Wires
2 or 3
Horsepower Ratings
3, 7.5, 10, 20 or 50
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;, 100 Amp: 0.875 to 1.906#8221;
Materials and Finishes
Enclosure is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Operating handle is cast aluminum. Stainless steel hardware and cover latches.

Documents & Drawings