UPSMON-PRO 2.2 software package is a one-to-one application for computers, laptops and workstations used for monitoring UPS systems. When the UPSMON is operating as a background program it collects messages sent from the UPS. UPSMON interprets the received messages and makes them available to the UPS. If UPSMON detects a supply voltage variation or even a total power loss, it can execute various command scripts.
Read more...