SolaHD™ SSW Mini-Tower Line-Interactive UPS

The SolaHD SSW Series is an economical choice for applications requiring the performance of a sinewave output, line interactive uninterruptible power system with the mini-tower shape for cabinet installations. It has built in protection for under and over voltage conditions including low-energy lightning surges introduced on the input power source. They are provided with an input circuit protector and surge protected data line connectors. Utility power is continually protected by the SSW Series UPS and internal battery life is optimized. They are ideal for workstations, PLCs, robotics and process control, industrial automation systems, and automatic service and dispensing equipment.

Read more... Read more...

Features

  • Mini-Tower design for control cabinet installation
  • Automatic voltage regulation (AVR) topology saves battery power for deep voltage sag situations
  • Sine wave output
  • User replaceable, "hot swappable" batteries
  • USB communications port
  • Built-in surge protection
  • Cold start capability
  • Power management software available (UPSWATCH)
  • 50/60 Hz auto sensing
  • Protects against most adverse power conditions such as frequency variations (surge), sags and/or spikes, blackouts (over and under voltages)
  • Two year limited warranty

Specifications

Capacity (VA/W)
700/480, 1000/750, 1440/1200
Typical Back-up Time: SSW700
20% 40 min., 40% 20 min., 50% 15 min., 70% 10 min., 100% 5 min.
Typical Back-up Time: SSW1000
20% 30 min., 40% 14 min., 50% 11 min., 70% 7 min., 100% 3 min.
Typical Back-up Time: SSW1500
20% 40 min., 40% 18 min., 50% 12 min., 70% 5.5 min., 100% 2.6 min.
Battery Transfer Time: Typical
8ms, Max<10ms@AC mode to backup mode
Audible Noise
Models SSW700 and SSW1000: ≤40dBA without audible alarm beyond 1m at rated load. Model SSW1500: ≤45dBA without audible alarm beyond 1m at rated load
Frequency
50/60 Hz +/-10% (auto sensing)
Input Voltage Range
120 Vac -23%/+29%
Output Voltage (Battery Mode)
120V≤10%
Battery Type
VRLA, maintenance free,sealed, lead-acid cells
Operating Temperature
0°C to +40°C

Documents & Drawings