SolaHD™ PN T1500

1.5KVA 240X480-120 AL

Read more...

Features

  • UL, CSA, RoHS
  • Available from 1000–5000 VA, 60 Hz unless noted
  • Meets or exceeds electrical requirements of NEMA, ANSI, NMTBA and JIC

Specifications

Group 1
240 X 480 Volt Primary, 120 Volt Secondary 60 Hz; 230 X 460 Volt Primary, 115 Volt Secondary 50/60 Hz; 220 X 440 Volt Primary, 110 Volt Secondary 50/60 Hz; 1000, 1500, 2000, 3000, 5000 Continuous VA
Hertz
60 Hz, 50/60 Hz
KVA Rating
1000, 1500, 2000, 3000, 5000
Primary Voltage
Options available between 220 and 480
Secondary Voltage
110, 115 or 120
Temperature Rise
+115°C
Windings
Aluminum
Mounting
Mounting Feet

Documents & Drawings