SolaHD™ PN SLNSPSPMBRK1

WALL MTG BRACKET KIT - SLN1000 SLN1500

Read more...

Features

  • Lightweight, compact design
  • NEMA 5-15R outlets, protected by battery and surges
  • USB communications Interface
  • Cable included with free software download
  • Two year limited warranty

Specifications

Capacity (VA/W)
600/360, 850/510, 1000/600, 1500/900
Typical Back-up Time
SLN600 3.5 min., SPS850 2.5 min., SLN1000 3 min., SLN1500 3 min.
Battery Transfer Time
8ms, Max<10ms@AC mode to backup mode
Audible Noise
≤40 dBA without audible alarm beyond 1m at rated load
Frequency
Frequency 50/60 Hz +/- 10% (auto sensing)
Input Voltage
120 Vac
Output Voltage (Battery Mode)
120V≤10%
Battery Type
VRLA, maintenance free,sealed, lead-acid cells
Operating Temperature
0°C to +40°C

Documents & Drawings