SolaHD™ PN SDU24BATEM

EXT BATT MODULE FOR SDU DC UPS

Read more...

Features

  • cULus, CE
  • Modular, rugged industrial grade design. No internal fan, no extra cooling required
  • Microprocessor based controls
  • Automatic self-test feature for UPS function and battery management check
  • Power module wide operation temperature range (-20 to +50°C)
  • Overload protection in normal and battery modes. Configurable battery expansion capabilities to achieve desired runtime. User replaceable batteries
  • IP-20 rated input and output screw terminals
  • Universal dry contact relay terminals provide remote signaling
  • LED status indicators. Monitoring, diagnostics, and remote turn-on and shut-off capabilities

Specifications

SDU 10-24 Model
240 VA, 24V/10A
SDU 20-24 Model
480 VA, 24V/20A
Typical Back-up Time (minutes, full/half load)
10 Amp: 14; 20 Amps: 4
Audible Noise
< 40dBA (beyond 1 meter from surface)
Input Voltage Range
22.5-30 Vdc
Nominal Voltage Range
230 Vac
Operating Temperature
-20°C to +50°C
Output Voltage Range
22.5 - 30 Vdc
Mounting
DIN Rail TS35/7.5 or TS35/15 or chassis-mounted

Documents & Drawings