OBSOLETE: McGill™ Tubular Fluorescent Inspection Light — Explosionproof

McGill™ Tubular Fluorescent Inspection Lights are explosionproof. They are ideal for the inspection of aircraft fuel systems because of its narrow diameter, light weight and cool operating

Read more...

Features

  • Furnished with high impact aluminum alloy guard and non-sparking swivel hook
  • T" Number: T5
  • Easy maintenance — only glass globe requires factory replacement
  • Provides 450 lumens
  • 63.5 mm (2.5 in) outside diameter
  • 685.8 mm (27 in) length
  • Weighs 1.5 kgs (3.3 lbs)

Specifications

NEC Certifications and Compliances
Class I, Division 1, Group D; Class II, Group G
Globe
Tempered glass
Cord
16/3-SO

Documents & Drawings