O-Zgedney™ PN XTP2121

COMB T PARALLEL CONN

Read more...

Features

  • Can be used as a parallel or ’T’ tap
  • Each fitting takes a range of cable sizes
  • Equipped with brass screws and brass or bronze pressure plates. Wide brass compression set screws, with rounded ends, covering the full width of the conductor cavity are used
  • Castings are of high conductivity copper alloy and are so designed, that high clamping pressure can be exerted, and maximum surface contact is provided with the wires throughout the specified range

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
High conductivity copper alloy body, brass socket set screws with brass or copper alloy pressure plates

Documents & Drawings