O-Z/Gedney™ PN UNF100A

1 IN ALUM UNION

Read more...

Features

  • The concentric ring interlocked design of the 1/2", 3/4" and 1" sizes makes possible smaller diameter, allowing use in tighter spaces. 1-1/4" and larger UNY?sizes have a removable male nipple

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials
1/2 thru 1: steel or aluminum; 1-1/4 thru 6: malleable iron or copperfree (4/10 of 1% max.) aluminum
Standard Finishes
Malleable iron products: triple-coat (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat. Aluminum products: natural
Options
1/2, 3/4, and 1 UNF/UNY available in stainless steel (add suffix -SS)

Documents & Drawings