O-Zgedney™ PN SR15014

1-1/2 IN STR STRAIN RLF CONN

Read more...

Features

  • Watertight/Oiltight
  • UL Listed NEMA 4 and 6 when installed into a NPT threaded entry or UL Listed conduit hub (sizes 1-1/4’ and larger require thread sealant)
  • Rated at +90 °C (+194 °F)

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc plated malleable iron body; PVC grommets

Documents & Drawings