O-Zgedney™ PN SR1251375

1-1/4 IN STR STRAIN RLF CONN

Read more...

Features

  • Grip-tite style - 2-piece internal design features a nylon gripper for exceptional pullout protection and a neoprene grommet for a moisture-proof seal (up to 1’ dia. cord range)
  • Dual-grommet style - for over 1’ dia. cord range. Removable insert allows for wider range of cable diameters within single fitting
  • Liquidtight/Oiltight/Raintight
  • UL Listed NEMA 4, 6 and 12 when installed into a NPT threaded entry or UL Listed conduit hub (sizes 11/4’ and larger require thread sealant)
  • Rated at +90 °C (+194 °F)
  • Suitable for NEMA 4 enclosures and other wet locations
  • Male tapered thread NPT
  • Furnished complete with sealing ring and locknut
  • Colored gripper allows for easy identification

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc plated malleable iron body and gland nut; nylon gripper; neoprene grommet; PVC or Buna-N Sealing ring; zinc plated steel locknut
Optional Materials
Mechanically galvanized available. Contact your local representative for pricing and availability

Documents & Drawings