O-Zgedney™ PN RSBLG3104

BR INSULATED GROUNDING BUSHING

Read more...

Features

  • Tin plated copper saddle for use with copper or aluminum conductors
  • Copper conductor only for #14-4 lug and 250-500 lug
  • Allows easy insertion of grounding conductor for thru or end connection
  • Low grounding connector profile
  • Spring action design maintains positive firm contact on grounding conductor
  • Set screw provides fixed alignment and positive ground continuity
  • Phenolic insulation, with 150 °C (302 °F) UL rating, molded on over metallic conduit stop will not shatter or shrink at sub-zero temperatures
  • Lugs not sold separately
  • Caps to prevent entry of foreign matter into conduit prior to pulling cables are available. See Type PPC

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Bushings: 1/2 and 3/4 zinc plated steel; 1 to 6 zinc plated malleable iron. Grounding saddle: tin plated copper. Clamping tension body and screws: stainless steel
Optional Materials
Type SBLG grounding bushings are also available for use on threadless conduit in Malleable Iron/Hot Dip Mechanically Galvanized. See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings