O-Zgedney™ PN PK150

1-1/2 IN ARMD/MC CBL CONN

Read more...

Features

  • For Non-Jacketed Metal Clad Cable such as interlocked armor, corrugated metal sheath, smooth aluminum sheath and similar types
  • Non-watertight for dry locations
  • These terminators accommodate a wide range of cable armor diameters in a given fitting by simply inserting fiber rings to provide armor stops having smaller diameters
  • An armor clamp having clamping pieces on each side allows the cable to be centered in the fitting and provides full contact with the armor to insure a positive ground
  • The armor clamp on the 1-1/4’ through 5’ trade sizes consists of two clamping pieces (one on each side) as shown in illustration. The 3/4’, 1’ and 6’ trade sizes have one clamping piece located on one side only
  • Furnished complete with phenolic insulating bushing, electro-plated steel screws and plated steel or malleable iron locknut

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc electroplated malleable iron

Documents & Drawings