O-Zgedney™ PN LBH1012

1 AND 1-1/4 IN HAZ LOC PULLING ELB

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Angled cover opening allows conductors to be pulled straight through hubs
  • Smooth cover opening and pulling surfaces prevents abrasion of conductors
  • Neoprene gasket cemented into groove in cover for NEMA?4 application
  • Provided with reducing bushings to adapt to the next smaller trade size

Specifications

NEC/CEC Certifications and Compliances
1/2 thru 3/4: Class I, Division 1 and 2, Groups C, D; Class I, Zone 1 and 2, Groups IIA, IIB; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 7CD, 9EFG
NEC/CEC Certifications and Compliances
1 thru 4: Class I, Division 1 and 2, Group D; Class I, Zone 1 and 2, Group IIA; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 7CD, 9EFG
NEC/CEC Certifications and Compliances
1-1/2 thru 4: Class I, Division 1 and 2, Group D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Copperfree aluminum with epoxy powder coat finish. Cover screws are steel zinc electroplated

Documents & Drawings