O-Zgedney™ PN 40SPL

BOX OCT 4 IN X 1-1/2 IN DEEP 1/2/4 KOS

Read more...

Features

  • 4’ Octagon boxes with knockouts
  • 4’ Octagon boxes with nonmetallic sheathed cable clamps
  • 4’ Octagon boxes with armored cable clamps
  • 4’ Octagon box extension rings with knockouts
  • 4’ Octagon and round covers for 4’ octagon and round boxes

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
AISI/SAE 1008, pre-galvanized G60, 183.09 g/sq m (0.60 oz/sq ft), 0.0625 minimum thickness

Documents & Drawings