O-Zgedney™ PN 3100W

1 IN 90 DEG EMT LONG ELB

Read more...

Features

  • Type 8000W, Type 3000W, Type TWLL and Type TWL all have a compact design and facilitate quick installation. They are UL Listed
  • Type 8E angle and Type OEG offset have a male NPS threaded hub

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc electroplated steel or zinc electroplated malleable iron

Documents & Drawings