O-Zgedney™ PN 0ZGPLG75R

3/4 IN CLOSE-UP PLUG

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and ground continuity

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEC/CEC — PLG500C and PLG600C: Class I, Division 1 and 2, Group C, D; Class II, Division 1 and 2, Groups E, F, G
Standard Material and Finishes
Malleable iron or steel with zinc electroplate, steel or copperfree (4/10 of 1% max.) aluminum with natural finish
Options
Available in mechanical galvanize (add suffix -G)
Options
Urethane paint available on select items (add suffix -UP)

Documents & Drawings