O-Zgedney™ PN 0ELB50

1/2 IN HAZ LOC COND BODY LB

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Meet a wide range of classified area requirements
  • Connect conduit lengths and change direction of conduit
  • Provide access for maintenance and the pulling of wires
  • Malleable iron bodies have high tensile strength and ductility. Provides great resistance to corrosion, impact, and shock
  • Corrosion-resistant making them ideal for indoor or outdoor use
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • General purpose wiring
  • Six different hub arrangements
  • Ground surface contact between body and cover assures a flame-tight joint
  • Smooth, rounded integral bushing in each hub type box protects conductor insulation

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Group C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings