O-Zgedney™ PN 0CB404SA

OUTDOOR CONN BOX

Read more...

Features

  • Easy installation
  • Standard set-screw design provides easy slip-fit mounting on either unthreaded or threaded 4’ trade size rigid or IMC conduit
  • Set screws allow permanent positioning of receptacle openings as required
  • Use with standard receptacles and covers
  • Has four standard FS openings which accommodate single, duplex and GFI receptacles and weatherproof covers
  • Internal grounding screw standard
  • Corrosion resistant construction
  • Compact profile
  • Large volume for wiring capacity to allow feed-thru and splices.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum with aluminum enamel

Documents & Drawings