O-Z/Gedney™ LBH 90° Malleable Iron Pulling Elbows

O-Z/Gedney™ LBH 90° malleable iron pulling elbows are explosionproof and dust-ignitionproof. They are used to create 90° bends in conduit runs. The cover opens on an angle permitting access to conductors for pulling, splicing and maintenance in hazardous locations.

Read more... Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Serves as pulling fitting
  • Makes 90° bend in conduit runs
  • 2-1/2’ thru 4’ LBH pulling elbows feature built-in rollers to facilitate cable pulling
  • Easily removable covers permits easy access to pulling conductors
  • 1’ - 4’ are raintight

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Group D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings