O-Z/Gedney™ Type ICC Phenolic Insulating Couplings

O-Z/Gedney™ Type ICC phenolic insulating couplings are designed for use with threaded rigid conduit and IMC. They have a substantial center shoulder, which prevents butting of the conduits and assures a definite break in the metallic path. The Type ICC is recommended for use where high strength or resistance to moisture or acid conditions is required.

Read more...

Products

Search
1-10 of 12 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Will not melt, soften or burn
  • Temperature rating +150 °C (+302 °F)
  • Dielectric strength of 220 V/mil.
  • Tapered threads (NPT)

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary Locations
Standard Materials
Canvas base phenolic (black)

Documents & Drawings