4QSS Straight, 45° and 90° Stainless Steel Liquidtight Connectors

Appleton™ and O-Z/Gedney™ 4QSS Series stainless steel liquidtight fittings couplings have male NPT threads. 4QSS high grade stainless steel liquidtight connectors and liquidtight flexible metallic conduit are used in applications where conditions of installation, operation or maintenance require flexibility or protection from liquids, vapors or solids such as: machine tool building, motor and transformer terminations, robotics assembly, air conditioning equipment installation and Class I, Division 2 wiring. The compact, slim diameter design results in a connector that offers a small turning radius.

Read more...

Products

Search
1-10 of 21 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Superior corrosion resistance
  • Furnished with locknut and sealing ring
  • Liquidtight/Raintight/Oiltight
  • UL Listed liquidtight flexible metal conduit fittings from 3/8’ thru 1-1/4’ trade sizes are suitable for grounding per NEC 250.118(7)
  • Suitable for wet locations
  • Long ferrule prevents pullout and tight bend conduit ’pop-out’
  • Reusable ferrule

Specifications

NEC/CEC Certifications and Compliances
NEC/CEC - Listed for Ordinary Locations. NEC - Suitable for use in: Class I, Division 2, NEC 501.10(B)(4); Class I, Zone 2, NEC 505.15(C)(2); Class II, Division 1, NEC 502.10(A)(2)(2); Class II, Division 2, NEC 502.10(B)(2); Class III, Division 1, NEC 503.10(A)(3)(2); Class III, Division 2, NEC 503.7
Standard Materials and Finishes
Body and nut: 316 grade stainless steel. Ferrule: nickel plated steel. Sealing rings: nylon

Documents & Drawings