Nelson™ PN TE460

THERM ELECTRONIC NEMA 4

Read more...

Features

  • Thermostat is designed for use with Nelson™ LT, HLT, XLT, CLT and NC Series heater cables
  • Use for high temperature piping on freeze protection and process maintenance applications. Use when probe length exceeds 10 ft. Probe can be remote mounted with additional wiring to control unit, such as elevated piping where ground level control is desi
  • Internal adjustment
  • Type J thermocouple electronic temperature control
  • NEMA 4, IP66 watertight metal enclosure available. Contact your local sales representative for details

Specifications

Certifications and Compliances
CSA Certified, FM Approved: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4X; IP66
Material
Powder coated steel
Temperature Range
0 °C to +538 °C (+32 °F to +1000 °F)
Capillary Length
3 m (10 ft)
Capillary Material
Alloy 825
Maximum Bulb Temperature
+593 °C (+1100 °F)
Load Switch
8 Amp resistive @ 240 Vac (100-240Vac)
Control Voltage
120 Vac
Switch Type
Single Pole Double Throw (SPDT)

Documents & Drawings