Nelson™ PN PLTL208

KIT END CKT LTG 208V

Read more...

Features

  • PLT-LP connection kit contains: 1 universal base, box adapter, sealing gasket and locknut; 1 sealing grommet (specify cable construction)
  • PLT-LPM connection kit contains: 1 universal base, box adapter, sealing gasket and locknut; 1 sealing grommet (specify cable construction); 1 power termination and cable end seal with adhesive sealant; 1 3-point floating terminal block; 1 ground connecti
  • PLT-LPS connection kit contains: 1 universal base, box adapter, sealing gasket and locknut; 1 sealing grommet (specify cable construction); 1 power termination and cable end seal; 1 ground connection splice
  • PLT-L connection kit is selectable for 120/208/240/277 Vac operation. Kit contains: 1 universal base, box adapter, sealing gasket and locknut; 1 junction box with sealing gasket and cover; 1 pilot light assembly (specify voltage); 1 sealing grommet (spec

Specifications

Certifications and Compliances
UL Listed, CSA Certified, FM Approved: Hazardous (Classified) Locations
Underwriter's Laboratory
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F, G
Canadian Standards Association
Class I, Division 2, Groups B, C, D; Class II, Division 2, Groups E, F, G
Factory Mutual
Class I, Division 2, Groups A, B, C, D; Class II, Division 1, Groups E, F, G; Class I, Zone 2, Group IIC
Ingress Protection
NEMA 4X (-L only)
Light Assembly
Low Temperature LED (-L only)
Grommet Selection
-B (braided cable), -J (overjacketed cable), -U (special constructions or multi-cable entry)

Documents & Drawings