Nelson™ PN HASKS

KIT SPLICE C1D1

Read more...

Features

  • HASK-P power connection kit contains: 1 Approved XP Junction Box, Seal Fitting, Sealing Compound and Packing Fiber; 1 Aluminum Standoff; 1 Grommet; 1 Power Termination with Adhesive Sealant; 1 3-Point Floating Terminal Block; 1 Pipe Plug; 2 Stainless Ste
  • HASK-E end connection kit contains: 1 Approved XP Junction Box, Seal Fitting, Sealing Compound and Packing Fiber; 1 Aluminum Standoff; 1 Grommet; 1 Power Termination with Adhesive Sealant; 1 3-Point Floating Terminal Block; 2 Pipe Plugs; 2 Stainless Stee
  • HASK-S splice connection kit contains: 1 Approved XP Junction Box; 2 Seal Fittings, Reducers, Sealing Compound and Packing Fiber; 2 Cable Entry Seals with Grommets; 2 Power Terminations with Adhesive Sealant; 1 3-Point Floating Terminal Block; 1 Pipe Plu
  • HASK-T tee connection kit contains: 1 Approved XP Junction Box; 3 Seal Fittings, Reducers, Sealing Compound and Packing Fiber; 3 Cable Entry Seals with Grommets; 3 Power Terminations with Adhesive Sealant; 1 3-Point Floating Terminal Block; 3 Stainless S

Specifications

Certifications and Compliances
UL Listed, CSA Certified, FM Approved: Hazardous (Classified) Locations
UL
Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G; Class III
CSA
Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G; Class III; Class I, Zone 1, IIB
FM
Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G; Class III; Class I, Zone 1, IIB

Documents & Drawings