Nelson™ PN AP12N4MB100351

AP-12-N4-MB100

Read more...

Features

  • The ambient distribution panel is supplied in a NEMA 4 or 4X enclosure that can be wall or rack mounted
  • Standard versions are available in 12, 30 and 42 -pole options, both three-phase and single-phase
  • Branch breakers are available in standard trip or ground fault equipment protection devices
  • Main breaker and contactor combinations are selectable from 100 Amp up to a maximum of 225 Amp
  • The panel is supplied with a three-position selector switch; power available indicating light and a panel energized indicating light
  • Options are provided for external door disconnect

Specifications

Certifications and Compliances
UL and CSA Rated: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4 or 4X
Voltage Options
120/208 Three Phase Power or 120/240 Single Phase Power
Branch Circuit Breakers
1-Pole, 15-40 Amp Standard; 1-Pole, 15-30 Amp GFEPD; 2-Pole, 15-50 Amp Standard; 2-pole, 15-50 Amp GFEPD
Main Bus Sizes
12-Pole Option, 100 Amp; 30-Pole Option, 225 Amp; 42-Pole Option, 225 Amp

Documents & Drawings