Nelson™ Heat Trace TH4X325 Thermostat

Nelson™ Heat Trace TH4X325 thermostat is used for controlling heat tracing systems in ordinary locations. This thermostat is housed in aa aluminum enclosure. The switch has 22 Amp/480 Volt single pole double throw (SPDT) leads.

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • Thermostat is designed for use with Nelson™ LT, HLT, XLT, CLT and NC Series heater cables
  • Corrosive pipe sensing applications for freeze protection and process maintenance piping
  • Internal adjustment
  • NEMA 4X, IP66 epoxy coated metal enclosure
  • Ambient compensated

Specifications

Certifications and Compliances
UL Listed, CSA Certified: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4X; IP66
Material
Die cast aluminum
Temperature Range
-4 °C to +163 °C (+25 °F to +325 °F)
Exposure
-40 °C to +215 °C (-40 °F to +420 °F)
Capillary Length
3 m (10 ft)
Capillary Material
316L Stainless Steel
UL and CSA Rating
22 Amp Resistance @ 480 Vac (100-480Vac)
Switch Type
Single Pole Double Throw (SPDT)

Documents & Drawings