Nelson™ Heat Trace power connection kits. AXPC100 is designed per NEC requirements and it provides entries compatible with 3/4" NPT conduit entry. Standard terminal blocks are sized for maximum 8 AWG power supply wiring. EXPC100 is designed per IEC requirements and it provides entries compatible with M25 threaded glands and fittings. Standard terminal blocks are sized for maximum 6 mm² power supply wiring. HPC100 is a power kit that is offered without an enclosure for the customers who provide the connection enclosure separately. Kits are used to connect and terminate Nelson™ Heat Trace LT-J, LT-JT, HLT-J, XLT-J and CLT-JT Series self-regulating heater cables.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Ordering information: One kit should be ordered for each type of connection needed. A pipe clamp of the appropriate size for the pipe must be selected (-3 for PC03, -12 for PC12, -20 for PC20) for each connection kit. A small pipe adapter kit must be ord
The enclosure must be rated to meet the specifics of the installed environment
Global-reach industrial-grade universal connection kits for hazardous locations
Certified for NEC/CEC (AX Series) and IEC (EX Series) installations
Incorporate rugged, non-metallic construction rated for IP66/NEMA 4X
Designed with corrosion resistant, antistatic enclosures and components
Easy entry and connectivity with terminal blocks and DIN rails
Fits all wattages of Nelson™ LT-J, LT-JT, HLT-J, XLT-J and CLT-JT Series self-regulating heater cables