Nelson™ Heat Trace HCSK Heater Cable Sealing Kit

Nelson™ Heat Trace HCSK heater cable termination kit provides both an end seal and power end seal to terminate a single length of heating cable. The kit is used to connect and terminate Nelson™ Heat Trace LT-J, LT-JT, HLT-J and XLT-J Series self-regulating heater cables.

Read more...

Products

Search
1-2 of 2 results for Products
:

Features

  • Kit contains: 1 Power Termination, 101.6 mm (4.0 in); 1 End Seal; 1 Tube of Silicone; 1 G/Y Tubing, 9.5 mm (0.38 in) diameter, 152 mm (6.0 in) length
  • Fits all wattages of Nelson™ LT-J, LT-JT, HLT-J and XLT-J Series self-regulating heater cables

Specifications

Certifications and Compliances
ATEX Certified: Hazardous (Classified) Locations
ATEX
Ex II 2 GD; EEx e II T3-T6
Maximum Exposure Temperature
Standoff: +260 °C (+260 °F)

Documents & Drawings