Nelson™ Heat Trace CM3+ Circuit Management System

Nelson™ Heat Trace CM3+ Circuit Management System is a high-capacity controller with temperature monitoring, capacity for up to 40 Control Points (CPs), and a standard configuration of 30 Amp load branch breakers at 120/240 Vac (EMR), plus optional enhanced load capacity. They are an excellent choice for complex heat trace applications across various industrial and commercial sectors, from sub-zero temperatures to +135 °C industrial operations (T4 Temperature Code). With continuous monitoring and health checks, 80 addressable RTDs, plus real-time system diagnostics through Emerson's Movicon™ SCADA platform, the CM3+ streamlines system management and enhances operational efficiency. It provides continuous, proactive insights to maintain peak performance and prevent downtime. Powered by Plantweb Insight™, the CM3+ minimizes energy consumption by activating only when needed, ensuring precise temperature maintenance while reducing operational costs.

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • Standard CM3+ is ETL Certified to UL and CSA Standards for use in Ordinary (Unclassified) Locations. CM3+ with Type Z Purge option is ETL Certified to UL and CSA Standards for use in Hazardous (Classified) Locations.

Documents & Drawings