Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Typical applications include pulp and paper mills, processing plants, chemical plants, petrochemical facilities, oil refineries, drilling rigs, foundries, waste and sewage treatment facilities, mining and steel mills
Available for use with all Mercmaster LED Low Profile Luminaires
Mercmaster LED fixtures provide a seamless transition from HID to LED technology by maintaining the same look and feel as the HID counterpart for HID wattages up to 1000W
Compact adapter design helps maintain a minimal fixture profile for areas with low clearance and ceilings
Easy, fast installation with no loose parts
Labor savings; no need to pull new wires
Casted opening for safety cable connection
Standard adapter is compatible with ceiling and pendant mounting hoods; see catalog page for details
Offset adapter is compatible with stanchion and wall mounting hoods; see catalog page for details
Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies servicing
Mercmaster LED series offers four replaceable globe alternatives that provide uniform and comfortable illumination where it is needed
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Group IIC; Class II, Division 1, Groups E, F, G; Class II, Division 2, Groups F, G; Class III; Type 3R, 4, 4X; IP66; Simultaneous Exposure; Suitable for Use in Wet Locations; Marine Outside Type (S
Standard Materials and Finishes
Adapters are cast copperfree (4/10 of 1% max.) aluminum with gray epoxy powder coat finish, electrostatically applied for complete uniform protection