Appleton™ PN MMADIIA

MMII ADPTER MLLED STAN/WALL

Read more...

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, petrochemical facilities, oil refineries, drilling rigs, foundries, waste and sewage treatment facilities, mining and steel mills
  • Available for use with all Mercmaster LED Low Profile Luminaires
  • Mercmaster LED fixtures provide a seamless transition from HID to LED technology by maintaining the same look and feel as the HID counterpart for HID wattages up to 1000W
  • Compact adapter design helps maintain a minimal fixture profile for areas with low clearance and ceilings
  • Easy, fast installation with no loose parts
  • Labor savings; no need to pull new wires
  • Casted opening for safety cable connection
  • Standard adapter is compatible with ceiling and pendant mounting hoods; see catalog page for details
  • Offset adapter is compatible with stanchion and wall mounting hoods; see catalog page for details
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies servicing
  • Mercmaster LED series offers four replaceable globe alternatives that provide uniform and comfortable illumination where it is needed

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Group IIC; Class II, Division 1, Groups E, F, G; Class II, Division 2, Groups F, G; Class III; Type 3R, 4, 4X; IP66; Simultaneous Exposure; Suitable for Use in Wet Locations; Marine Outside Type (S
Standard Materials and Finishes
Adapters are cast copperfree (4/10 of 1% max.) aluminum with gray epoxy powder coat finish, electrostatically applied for complete uniform protection

Documents & Drawings