Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626383434",
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
"catentry_id" : "6613970",
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
"catentry_id" : "6559446",
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
"catentry_id" : "6559440",
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
"catentry_id" : "6613969",
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
"catentry_id" : "6559451",
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
"catentry_id" : "6613962",
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
"catentry_id" : "6559455",
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
"catentry_id" : "6559445",
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
"catentry_id" : "6559453",
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
"catentry_id" : "6613971",
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
"catentry_id" : "6705076",
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
"catentry_id" : "6559443",
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
"catentry_id" : "6559439",
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
"catentry_id" : "6613965",
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
"catentry_id" : "3074457345626936174",
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
"catentry_id" : "6559442",
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
"catentry_id" : "6559456",
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
"catentry_id" : "6559450",
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
"catentry_id" : "6613968",
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
"catentry_id" : "6704962",
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
"catentry_id" : "6705075",
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
"catentry_id" : "6613964",
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
"catentry_id" : "6559454",
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
"catentry_id" : "6613963",
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
"catentry_id" : "6559448",
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
"catentry_id" : "3074457345626383433",
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
"catentry_id" : "6559447",
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
"catentry_id" : "6559441",
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
"catentry_id" : "6613966",
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
"catentry_id" : "6559452",
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
"catentry_id" : "6613967",
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
"catentry_id" : "6559444",
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
"catentry_id" : "6559449",
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
Appleton™ JB Conduit Outlet Boxes, Covers and Hangers
Appleton™ BKX Round Junction Boxes are used to connect and change direction of conduit runs. These conduit outlet boxes serve as pulling fittings and permit access to conductors for splicing and maintenance.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Smooth, rounded integral bushings in hubs protect conductor insulation
Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
Roomy interiors provide more wiring space
Available in three inside depths: 1-1/2’, 2-1/4’ and 3’
Furnished with four tapped holes and two close-up plugs. Boss in rear of box allows for fifth entry, factory or field entries, 1/2’ or 3/4’
Suitable for exposed or concealed installations
Malleable iron boxes offer high tensile strength, ductility, corrosion resistance and impact and shock resistance
Copperfree aluminum boxes are lightweight, self-oxidizing, self-renewing and offer a high corrosion resistance
Enclosed and gasketed boxes when used with hub or blank covers provide CSA Type 4 fit. When used with a gasket, BKX junction boxes are weatherproof
BKX junction boxes are dust-ignitionproof when supplied for Class II, Division 1 applications. Suitable for use in grain elevators, flour mills and other environments where dust presents a hazard
Cushion fixture hangers are enclosed and Gasketed
Can be fitted with terminal block. For a factory installed terminal block, add suffix -CB to catalog number
CEC Certifications and Compliances
Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Enclosure 4
Standard Materials and Finishes
Boxes are available in gray iron and aluminum. Covers are available in cast gray iron, cast aluminum, sheet steel or sheet aluminum. All boxes and covers have a triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat finish.