Appleton™ PN A29141D

GBGI A-2914-1 Ductile desc. Till Hub

Read more...

Features

  • Smooth, rounded integral bushings in hubs protect conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
  • Roomy interiors provide more wiring space
  • Available in three inside depths: 1-1/2’, 2-1/4’ and 3’
  • Furnished with four tapped holes and two close-up plugs. Boss in rear of box allows for fifth entry, factory or field entries, 1/2’ or 3/4’
  • Suitable for exposed or concealed installations
  • Malleable iron boxes offer high tensile strength, ductility, corrosion resistance and impact and shock resistance
  • Copperfree aluminum boxes are lightweight, self-oxidizing, self-renewing and offer a high corrosion resistance
  • Enclosed and gasketed boxes when used with hub or blank covers provide CSA Type 4 fit. When used with a gasket, BKX junction boxes are weatherproof
  • BKX junction boxes are dust-ignitionproof when supplied for Class II, Division 1 applications. Suitable for use in grain elevators, flour mills and other environments where dust presents a hazard
  • Cushion fixture hangers are enclosed and Gasketed
  • Can be fitted with terminal block. For a factory installed terminal block, add suffix -CB to catalog number

Specifications

CEC Certifications and Compliances
Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Enclosure 4
Standard Materials and Finishes
Boxes are available in gray iron and aluminum. Covers are available in cast gray iron, cast aluminum, sheet steel or sheet aluminum. All boxes and covers have a triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat finish.

Documents & Drawings