Warm Tiles™ Thermostats

Warm Tiles™ floor warming thermostats are designed to offer precise temperature control. Our thermostats monitor and regulate the floor temperature to provide the optimal warmth temperature to provide optimal warmth as needed. Choice between the FG non-programmable thermostat for manual operation or the FGS programmable thermostat which offers 2 scheduling options to suit your lifestyle.

Read more... Read more...

Products

Search
1-3 of 3 results for Products
:
Compare
Compare
Compare

Features

  • For Commercial and Residential Applications
  • FGS programmable thermostat cycles on and off automatically to suit 5/2 or full 7 day schedules
  • FG non-programmable thermostat for manual operation with a simple temperature adjustment and on/off switch
  • Thermostats have dual 120/240 Vac design and loads up to 15 Amps total system current
  • Integrated GFCI meets electrical code with no need to buy and install a separate GFCI
  • Responsive buttons and intuitive feedback simplify operation
  • Large, blue backlit LCD display is easy to read
  • Thermostats are designed for indoor use only and should not be installed in areas where it can be exposed to water or rain
  • Eighteen month limited warranty

Specifications

Certifications
CSA Certified to US and Canadian Standards

Documents & Drawings