EasyHeat™ Roof Sentry RS2

The EasyHeat™ roof sentry RS2 unit automatically controls operation of ADKS electric roof de-icing cable. It measures both temperature and moisture to turn the system on or off in response to changing weather conditions.

Read more... Read more...

Features

  • Automatic Roof De-Icing Cable Control for ADKS. For Residential Applications
  • Automatic control requires two conditions to be present before it energizes roof de-icing cable (1) cold temperatures below +4 °F (+40 °C) and (2) the presence of run-off water from the roof in contact with the sensor wire
  • Rated at 10 Amps at 120 Vac
  • One year limited warranty

Specifications

Certifications
CSA Certified

Documents & Drawings