EasyHeat™ SL Thermostatic Controllers

EasyHeat™ SL thermostatic controllers are designed and manufactured for use of controlling heating cable sets. Available with or without and integral ground fault circuit interrupter (GFCI), these 120 Vac units are able to control up to two heating cables simultaneously. The adjustable temperature dial allows for settings from +36 °F to +77 °F (+2 °C to +25 °C).

Read more...

Products

Search
1-4 of 4 results for Products
:
Compare
Compare
Compare
Compare

Features

  • For Residential Applications
  • SL2G contains an integral ground fault circuit interrupter (GFCI)
  • SL3 does not have an integral GFCI. The heating cables connected to SL3 must have separate ground fault protection
  • 120 Vac operating voltage
  • Adjustable temperature dial from +36 °F to +77 °F (+2 °C to +25 °C)
  • 1440 W maximum power capacity
  • 12.0 Amps maximum current
  • Two receptacles can control two heating cables simultaneously
  • Indicator lights on both the thermostat receptacle and power cord plug provide confirmation when power is applied to the heating cable
  • 4 ft (1.3 m) power cord with lighted 3-prong grounded plug. 10 ft (3 m) sensor detects the pipe temperature and energizes the cables
  • Two rear mounting slots
  • One year limited warranty

Specifications

Certifications
CSA Certified

Documents & Drawings