EasyHeat™ PN EH38

THERMOSTAT PRESET

Read more...

Features

  • For Residential Applications
  • SL2G contains an integral ground fault circuit interrupter (GFCI)
  • SL3 does not have an integral GFCI. The heating cables connected to SL3 must have separate ground fault protection
  • 120 Vac operating voltage
  • Adjustable temperature dial from +36 °F to +77 °F (+2 °C to +25 °C)
  • 1440 W maximum power capacity
  • 12.0 Amps maximum current
  • Two receptacles can control two heating cables simultaneously
  • Indicator lights on both the thermostat receptacle and power cord plug provide confirmation when power is applied to the heating cable
  • 4 ft (1.3 m) power cord with lighted 3-prong grounded plug. 10 ft (3 m) sensor detects the pipe temperature and energizes the cables
  • Two rear mounting slots
  • One year limited warranty

Specifications

Certifications
CSA Certified

Documents & Drawings