McGill™ 4125/90 Series Single Pole Toggle Switches

4125/90 Series Single Pole Toggle Switches are available in 10, 15 and 20 Amp�electrical ratings to meet a variety of requirements. Both single throw and double throw versions are available. The 4125/90 Series are ruggedly constructed with metallic toggle and threaded bushing to ensure extended service life. These are ideal for use in Marine, food service, generator, industrial control and office automation markets. They are Vac rated switches also suitable for low voltage Vdc applications.

Read more...

Products

Search
1-10 of 28 results for Products
:

Features

  • Ideal for use in marine, food service, generator, industrial control and office automation markets
  • A variety of circuits are available
  • Available with screw, solder, and 1/4” Quick connect terminals
  • Mounting hardware and terminal screws (where applicable) furnished unassembled
  • Mounting hardware consists of nickel plated hex nut and knurled nut
  • Indicating plate is furnished for maintained ON-OFF circuits
  • Bat handle and bushing are nickel plated brass
  • Phenolic base +150 °C (+302 °F)

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPST, SPDT
Circuitry
ON – OFF, ON OFF ON, ON – ON, (ON) – OFF, (ON) OFF (ON), ON – (ON), (OFF) – ON, ON OFF (ON)
Switch Ratings
10 Amp, 125 Vac/Vdc; 5 Amp, 250 Vac/Vdc; 1/4 HP, 125 Vac/Vdc
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 120-240 Vac
20 Amp, 125 Vac; 12 Amp, 250 Vac; 1 HP, 120-240 Vac

Documents & Drawings