Appleton™ PN 900001N

TGL SW SPST SCREW TERM ON -- OFF

Read more...

Features

  • Ideal for use in marine, food service, generator, industrial control and office automation markets
  • A variety of circuits are available
  • Available with screw, solder, and 1/4” Quick connect terminals
  • Mounting hardware and terminal screws (where applicable) furnished unassembled
  • Mounting hardware consists of nickel plated hex nut and knurled nut
  • Indicating plate is furnished for maintained ON-OFF circuits
  • Bat handle and bushing are nickel plated brass
  • Phenolic base +150 °C (+302 °F)

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPST, SPDT
Circuitry
ON – OFF, ON OFF ON, ON – ON, (ON) – OFF, (ON) OFF (ON), ON – (ON), (OFF) – ON, ON OFF (ON)
Switch Ratings
10 Amp, 125 Vac/Vdc; 5 Amp, 250 Vac/Vdc; 1/4 HP, 125 Vac/Vdc
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 120-240 Vac
20 Amp, 125 Vac; 12 Amp, 250 Vac; 1 HP, 120-240 Vac

Documents & Drawings