SolaHD™ UPSMON-PRO Monitoring Software

UPSMON-PRO 2.2 software package is a one-to-one application for computers, laptops and workstations used for monitoring UPS systems. When the UPSMON is operating as a background program it collects messages sent from the UPS. UPSMON interprets the received messages and makes them available to the UPS. If UPSMON detects a supply voltage variation or even a total power loss, it can execute various command scripts.

Read more...

Features

  • UPSMON-PRO 2.2 Monitoring Software - Uninterruptible Power Supplies Monitoring Software allows communication with our SDU AC A Series, S1K and S3K UPS when they are directly connected to a computer. When installed on a local computer, UPSMON software con
  • With this UPS monitoring software, you can get UPS connection from serial port, usb port, or�SNMP agent; monitor UPS status, battery capacity, output voltage and load level; Record and review historical UPS events; record and review UPS information�by
  • Featured Inside: automatic shutdown, track power events, email�notification, graphical display, Multi-OS�connect, remote monitoring
  • Operating System and Interface Specifications: O/S: Windows XP, 7, 8, 10, Server-2000, 2003, 2008 and Linux. Comm�Ports: Windows: RS-232 on COM1, COM2, COM3, COM4 or USB. Linux: ttyS0 (COM1 of Unix) or ttyS1 (COM2 of Unix)
  • Installation and Setup: Plug one end of the supplied cable into the UPS. Plug the other end into one of the�computer’s communication (COM or USB) ports. Download�Version and then execute Setup.exe to initiate the installation of the software
  • NOTE: We strongly recommend you log in as an administrator to install the UPSMON-PRO
  • Featured inside: automatic shutdown, track power events, email�notifications, graphical display, multi-OS�connect, remote monitoring

Documents & Drawings