The SolaHD SSW Series is an economical choice for applications requiring the performance of a sinewave output, line interactive uninterruptible power system with the mini-tower shape for cabinet installations. It has built in protection for under and over voltage conditions including low-energy lightning surges introduced on the input power source. They are provided with an input circuit protector and surge protected data line connectors. Utility power is continually protected by the SSW Series UPS and internal battery life is optimized. They are ideal for workstations, PLCs, robotics and process control, industrial automation systems, and automatic service and dispensing equipment.
Read more...