Nelson™ Heat Trace BRK-V Support Bracket

Nelson™ Heat Trace BRK-V support bracket is designed to mount standard enclosures or thermostats to suitable piping systems or metallic thermal insulation lagging. The BRK-V is manufactured of 304 stainless steel for use in most corrosive industrial environments. Enclosures are mounted to the bracket utilizing the supplied hardware. The bracket is mounted using 1 or 2 pipe clamps (ordered separately).

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • Kit contains: 1 mounting bracket; 4 cheesehead screws; 4 nuts; 4 plain washers; 4 lock washers
  • Designed for use with the following enclosures (ordered separately): EXCJB31-M25, EXCJBCP31-M25, EXCJB21-M25, EXCJB21CP-M25 and JB22-M25
  • Designed for use with the following thermostats (ordered separately): TF4X40, TH4X325, TH7325, TA4X140, and TA7140

Specifications

Certifications and Compliances
UL, CSA and ATEX Rated: Hazardous (Classified) Locations
Material
304 Stainless Steel
Mounting Aspect
Vertical device orientation perpendictular to pipe or vessel surface

Documents & Drawings